Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-EZ75110P - Caser Wheel
Bill of material
SK6-EZ75110P
IN
Item No
SK6-EZ75110P
CY
Capacity
60 kg
WT
Weight
344 g
ML
Material
Metal/TPR Wheel/ABS Shell
FH
Finish
Zinc Plated
YT
Application
Hospital beds; Emergency beds;Transfer beds;etc.
TD
Features
Quiet and wear-resistant, light running, flexiblesteering;Large elasticity,specialultra-quiet bearings;Anti-winding,anti-rust, chemical corrosion resistance
BK
Brake
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models