Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-Z75108P - Caster Wheel
Bill of material
SK6-Z75108P
IN
Item No
SK6-Z75108P
CY
Capacity
120 kg
WT
Weight
627 g
ML
Material
Steel/PVC Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load
BK
Brake
NO
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés