Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-ZT75105P - Caster Wheel
Bill of material
SK6-ZT75105P
IN
Item No
SK6-ZT75105P
CY
Capacity
500 kg
WT
Weight
812 g
ML
Material
Steel/PVC Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
采用冷轧板材质,特殊折弯处理,承载性能优越;结构设计优良,转动时无噪音;车轮轴上使用了滚轮轴承,旋转性能优异;安装高度低,加宽轮子,能充分承受重载荷
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models