Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SK86D
Bill of material
SK86D10P-340A1-F0
MODEL
Model
SK
PW
Products wide
86D
WEIGHT
Weight
6.5 kg
K
Dangerous speed (K)
★ 3000 rpm
X
Maximum line speed
★ 500 mm/s
SS
Screw specification
AC
Accuracy class
TL
Track length
mm
POS
Maximum stroke
mm
Enter value for POS
Maximum stroke
mm
cm
inch
ft
SBS
Sliding block style
NOS
Number of slider
MCF
Motor connection flange
CT
Cover type
ILS
Includes limit switches
L2
340 mm
L1
440 mm
H
70 mm
N
n
3
M
m
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models