Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK9-G4040DD/YD - Standard 40 series aluminum alloy profile, slot width 8.3
Bill of material
SK9-G4040DD
IN
Item No.
ML
Material
A6063-T5
FH
Finish
L
Order length
mm
Enter value for L
Order length
mm
cm
inch
ft
SE
Section size
40×40
TW
Theoretical weight per mete
1.28 kg/m
SA
Section area
469.76 mm²
LX
Section moment of inertia
8.44×10⁴
LY
Section moment of inertia
8.2×10⁴
WXMAX
Modulus of bending section
4221.81 mm³
WYMAX
Modulus of bending section
4041.15 mm³
MU
Maximum length of use
5800mm-5850mm
TL
The whole length of the standard
6000mm
TN
The cut surface was not oxidized
切断面未进行氧化处理
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models