Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK9-G6060DU/YU - Standard 30 series aluminum alloy profile, slot width 6.3
Bill of material
SK9-G6060DU
IN
Item No
ML
Material
A6063-T5
FH
Finish
L
Order length
mm
Enter value for L
Order length
mm
cm
inch
ft
SE
Section size
60×60
TW
Theoretical weight per mete
2.38 kg/m
SA
Section area
894.63 mm²
LX
Section moment of inertia
37.83×10⁴
LY
Section moment of inertia
37.83×10⁴
MXMAX
odulus of bending section
12605.68 mm³
MYMAX
Modulus of bending section
12605.68 mm³
MU
Maximum length of use
5800mm-5850mm
TL
The whole length of the standard
6000mm
TN
The cut surface was not oxidized
切断面未进行氧化处理
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models