Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK9-R3060DU/YU - Europe standard 30 series aluminum alloy profiles, slot width 8.2
Bill of material
SK9-R3060DU
IN
Item No
ML
Material
A6063-T5
FH
Finish
L
Order length
mm
Enter value for L
Order length
mm
cm
inch
ft
SE
Section size
30×60
TW
Theoretical weight per mete
1.52 kg/m
SA
Section area
555.86 mm²
LX
Section moment of inertia
5.14×10⁴
LY
Section moment of inertia
19.36×10⁴
WXMAX
Modulus of bending section
3428.75 mm³
WYMAX
Modulus of bending section
6456.40 mm³
MU
Maximum length of use
5800mm-5850mm
TL
The whole length of the standard
6000mm
TN
The cut surface was not oxidized
切断面未进行氧化处理
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models