Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK9-R6630DU/YU - Europe standard 30 series aluminum alloy profiles, slot width 8.2
Bill of material
SK9-R6630DU
IN
Item No
ML
Material
A6063-T5
FH
Finish
L
Order length
mm
Enter value for L
Order length
mm
cm
inch
ft
SE
Section size
60×60
TW
Theoretical weight per mete
2.25 kg/m
SA
Section area
823.64 mm²
LX
Section moment of inertia
25.74×10⁴
LY
Section moment of inertia
25.74×10⁴
WXMAX
Modulus of bending section
7355.88 mm³
WYMAX
Modulus of bending section
7355.88 mm³
MU
Maximum length of use
5800mm-5850mm
TL
The whole length of the standard
6000mm
TN
The cut surface was not oxidized
切断面未进行氧化处理
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models