Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Nansin
Description
SKC-T
Bill of material
SKC-T-130 NHN
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
N
AL2
Allowable Load
kgf
SF
Starting Force
daN
D
Wheel Diameter
mm
WW
Wheel Width
mm
H
Height
mm
A
Mounting Pitch
80 mm
B
Mounting Pitch
80 mm
A1
Mounting Pitch
75 mm
B1
Mounting Pitch
75 mm
X
Plate Size
102 mm
Y
Plate Size
114 mm
P
Mounting Hole Diameter
11.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nansin
    SKM-T
    Nansin
    SKM
    Nansin
    SKC
    Nansin
    STC S-1, S-2 Stopper
    Nansin
    STM W-3 Stopper
    Nansin
    STC
    Nansin
    STH S-12 Stopper
    Nansin
    STC S-4, S-15 Stopper
    Nansin
    STM S-7 Stopper
    SMC Corporation
    AN05_30-C - Silencer/Miniature Resin Type/One-touch Fitting Type
    Nansin
    SU-THN
    SMC
    RSQ-Z - Stopper Cylinder/Fixed Mounting Height
    SMC
    RSQ - Stopper Cylinder/Fixed Mounting Height:This product has been discontinued.
    Nansin
    STH
Previews
3D
Dimension
2D
Download CAD models