Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFC KOENIG
Description
SKC550 - Sealing Plug SKC
Bill of material
SFC KOENIG SKC550-050
IDNR
Ident number
TYPE
mm
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5514
FORM
D1
EXPANDER
mm
D2
±0.2
mm
D3
+0.12/0
mm
D4
±0.2
mm
D5
max.
mm
L1
±0.2
mm
L2
±1
mm
L3
±0.5
mm
L4
max.
mm
L5
±1
mm
L6
±0.5
mm
GV
WEIGHT PRE-ASSEMBLED
g
GM
WEIGHT INSTALLED
g
ZOLLT
Customs Tariff Numbers
73181592099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SFC KOENIG
    SK550 - Sealing Plug SK
    SFC KOENIG
    MB 700 - Sealing Plug MB
    SFC KOENIG
    SK552 - Sealing Plug SK
    SFC KOENIG
    RE-XXX-XXX - Stainless steel restrictor, metric series
    SFC KOENIG
    MB 850 - Sealing Plug MB
    SFC KOENIG
    MB 600 - Sealing Plug MB
    SFC KOENIG
    LK 600 - Sealing Plug LK
    KVT Fastening
    SK500 / SKC550 - Sealing Plug SK/SKC
    Parker
    VKA EO - Blanking plug for cones
    SFC KOENIG
    MB 600 Inch - Sealing Plug MB
    KVT Fastening
    SK550 - Sealing Plug SK
    Halder
    EH 22880. - Expander® Sealing Plugs, with pull-anchor
    SFC KOENIG
    LK 950 - Sealing Plug LK
Previews
3D
Dimension
2D
Download CAD models