Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SE-M 320 without E+D - Flange angle gland in zinc die cast with three intlets and without incised sealing and compression screw
Bill of material
SKINDICHT® SE-M 20x1,5 320 without E+D Art. Nr. 52108051
ATN
Part number
52108051
M
Thread
M 20x1,5
F
13 mm
C
70 mm
B
124 mm
L
34.5 mm
D
5.4 mm
N
56 mm
T
112 mm
J
7 mm
P
49 mm
U
90 mm
G
100 mm
K
8 mm
S
18.5 mm
O
35 mm
MATERIAL
Material
Zinc pressure casting,
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models