Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Nansin
Description
SKM-AR
Bill of material
SKM-250-4 AR
ORDERNO
Order Number
WM
Wheel Material
Pneumatic Rubber (With Bearing)
AL
Allowable Load
N
AL2
Allowable Load
kgf
BE
Bearing
204B
D
Wheel Diameter
mm
WW
Wheel Width
mm
H
Height
mm
A
Mounting Pitch
140 mm
B
Mounting Pitch
80 mm
X
Plate Size
200 mm
Y
Plate Size
140 mm
P
Mounting Hole Diameter
14 mm
W
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models