Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
SKNBR-6.35-8SET - Bit Ratchet Handle and Low Profile Bit 8pc Set
Bill of material
SKNBR-6.35-8SET
CN
Catalog Number
SKNBR-6.35-8SET
L
Length L
93 mm
NHS
Nominal Hex Flats Size
5 mm
TN
Teeth Number
52 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models