Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-ABETA,SH-ABETA,SL-ABETAL,SH-ABETAL - Precision Cleaning Height Adjusting Blocks - for Standard Linear Guides
Bill of material
SL-ABETA28-160-15
PN
Part No.
CM
Cleaning Method
LT
Length Type
NO
No. (Slide Guide H Dimension)
LS
L Selection
mm
T
T Selection (1mm Increment)
mm
Enter value for T
T Selection (1mm Increment)
mm
cm
inch
ft
NOHM
Number of M (Tapped) Holes
NOHS
Number of S (Drilled + Counterbore) Holes
C
mm
K
3 mm
Q
3 mm
N
20.0 mm
P
mm
N1
P1
M
M Tapped Hole
DD
d
mm
G
mm
HH
h
mm
TS
Type Selection
A
MN
M Number of Holes
SN
S Number of Holes
TSA
MMAX
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models