Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-AFPBA, SH-AFPBA, SHD-AFPBA, SL-AFPBD, SH-AFPBD, SHD-AFPBD, SL-AFPBPA, SH-AFPBPA, SHD-AFPBPA, SL-AFPBPD, SH-AFPBPD, SHD-AFPBPD, SL-AFPBGA, SH-AFPBGA, SHD-AFPBGA, SL-AFPBGD, SH-AFPBGD, SHD-AFPBGD, SL-AFPBHA, SH-AFPBHA, SHD-AFPBHA, SL-AFPBHD, SH-AFPBHD, SHD-AFPBHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Press Fit
Bill of material
SL-AFPBA9-P9.50-L4-B1.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
C
mm
LL1
l1
mm
W
(W)
0.0 mm
ALT1
Tapping
MH
MH (Coarse)
-
LL3
l3
0 mm
ALT3
Air Vent
ALT4
Wrench Hole Machining
Q
0.0 mm
ALT5
Hexagon Socket
S
0 mm
EE
e
0.0 mm
ALT6
P Dim. Tolerance Change
ALT7
Taper Angle Change
A
Angle
15 deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models