Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-AFPDC, SH-AFPDC, SHD-AFPDC, SL-AFPDPC, SH-AFPDPC, SHD-AFPDPC, SL-AFPDGC, SH-AFPDGC, SHD-AFPDGC, SL-AFPDHC, SH-AFPDHC, SHD-AFPDHC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Flat Head - Press Fit
Bill of material
SL-AFPDC9-P9.50-L3-B2.0
PN
Part Number
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
LL1
l1
mm
DC
D dimension part C
mm
PC
P dimension part C
mm
ALT1
C Chamfered Size
ALT2
Hex Socket Machining
S
0 mm
EE
e
mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
P Dim. Tolerance Change
ALT5
Tapping
MH
MH (Coarse)
0
LL3
l3
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models