Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-AFPMNA, SH-AFPMNA, SL-AFPMND, SH-AFPMND - Precision Cleaning Large Head Locating Pin - Aluminum, Round/Diamond Head, Tapered Tip, Threaded Shank, P/L/B Configurable
Bill of material
SL-AFPMNA6-P6.5-L0-B1
PN
Part Number
CM
Cleaning Method
TS
Tip Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
W
(W)
mm
M
M (Coarse)
ALTT
Tapping
LL2
l2
mm
ALTR
Under neck radius alteration
ALT3
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models