Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-AFPNAL, SH-AFPNAL, SHD-AFPNAL, SL-AFPNDL, SH-AFPNDL, SHD-AFPNDL, SL-AFPNHAL, SH-AFPNHAL, SHD-AFPNHAL, SL-AFPNHDL, SH-AFPNHDL, SHD-AFPNHDL - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Threaded - P,L,B,ML,Specify Type
Bill of material
SL-AFPNAL6-P6.50-L0-B1.0-ML6
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M2
M2 (Coarse)
W
(W)
0.0 mm
ALT1
Wrench Hole Machining
Q
0.0 mm
ALT2
Hexagon Socket
S
0 mm
EE
e
0.0 mm
ALT3
Screwdriver Slot
ALT4
Screw Relief Groove Processing
ALT5
P Dim. Tolerance Change
ALT6
Taper Angle Change
A
Angle
15 deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models