Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-AFPQA, SH-AFPQA, SHD-AFPQA ,SL-AFPQPA, SH-AFPQPA, SHD-AFPQPA ,SL-AFPQGA ,SH-AFPQGA ,SHD-AFPQGA ,SL-AFPQHA ,SH-AFPQHA ,SHD-AFPQHA ,SL-AFPQD ,SH-AFPQD ,SHD-AFPQD ,SL-AFPQPD ,SH-AFPQPD ,SHD-AFPQPD ,SL-AFPQGD ,SH-AFPQGD ,SHD-AFPQGD ,SL-AFPQHD ,SH-AFPQHD ,SHD-AFPQHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Sphere Large Head - Press Fit
Bill of material
SL-AFPQA9-P9.50-L4-B1.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
LL1
l1
mm
W
(W)
0.0 mm
ALT1
Wrench Hole Machining
Q
0.0 mm
ALT2
Air Vent
ALT3
P Dim. Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models