Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-AFPQNAL, SH-AFPQNAL, SHD-AFPQNAL, SL-AFPQHNAL, SH-AFPQHNAL, SHD-AFPQHNAL, SL-AFPQNDL, SH-AFPQNDL, SHD-AFPQNDL, SL-AFPQHNDL, SH-AFPQHNDL, SHD-AFPQHNDL - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Sphere Large Head - Threaded - P,L,B,ML,Specify Type
Bill of material
SL-AFPQNAL6-P6.50-L0-B1.0-ML6
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M2
M2(Coarse)
W
(W)
0.0 mm
ALT1
Wrench Hole Machining
Q
0.0 mm
ALT2
Screw Relief Groove Processing
ALT3
P Dim. Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models