Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-APBLS, SH-APBLS, SHD-APBLS - Precision Cleaning Conversion Pipe Fittings - L - Shaped
Bill of material
SL-APBLS-T1-M5
PN
Part Number
SL-APBLS-T1-M5
MAT
Material
SUS304
CO
Cleaning Options
TS1
Thread Shape (1)
NO1
No.
TGN1
T(PT) G(PF) N(NPT)
1/8
TS2
Thread Shape (2)
NO2
No.
TGN2
T(PT) G(PF) N(NPT)
-
L
25 mm
A
30 mm
B
30 mm
E
12.5 mm
F
12.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models