Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-APEA, SH-APEA, SHD-APEA, SL-APPEA, SH-APPEA, SHD-APPEA, SL-APGEA, SH-APGEA, SHD-APGEA, SL-APHEA, SH-APHEA, SHD-APHEA, SL-APDEA, SH-APDEA, SHD-APDEA, SL-APPDEA, SH-APPDEA, SHD-APPDEA, SL-APGDEA, SH-APGDEA, SHD-APGDEA, SL-APHDEA, SH-APHDEA, SHD-APHDEA, SL-APEC, SH-APEC, SHD-APEC, SL-APPEC, SH-APPEC, SHD-APPEC, SL-APGEC, SH-APGEC, SHD-APGEC, SL-APHEC, SH-APHEC, SHD-APHEC, SL-APDEC, SH-APDEC, SHD-APDEC, SL-APPDEC, SH-APPDEC, SHD-APPDEC, SL-APGDEC, SH-APGDEC, SHD-APGDEC, SL-APHDEC, SH-APHDEC, SHD-APHDEC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - R/Taper R Type - Press Fit
Bill of material
SL-APEA9-P9.50-L4-B1.0-R5
PN
Part Number
SHP
Shape
TSS
Tip Shape Selection
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
C
mm
LL1
l1
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
ALT2
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models