Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-APMMS, SH-APMMS, SHD-APMMS - Precision Cleaning Extension Fittings -L Dimension Standard- Both Ends Male
Bill of material
SL-APMMS-T1-M5
PN
Part No.
CO
Cleaning Options
TSS1
Thread Shape (1)
NO1
No.
THS1
T(PT) G(PF) N(NPT)
1/8
TSS2
Thread Shape (2)
NO2
No.
THS2
T(PT) G(PF) N(NPT)
-
L
L Standard
10 mm
B
13 mm
C
(C)
14.4 mm
LL1
l1
10 mm
LL2
l2
7.5 mm
DD
d
3.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models