Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-APMTS, SH-APMTS, SHD-APMTS - Precision Cleaning Extension Fittings -L Dimension Standard-Male, Female End
Bill of material
SL-APMTS-T1-M5
PN
Part No.
CO
Cleaning Options
TSS1
Thread Shape (1)
NO1
No.
THS1
T(PT) G(PF) N(NPT)
1/8
TSS2
Thread Shape (2)
NO2
No.
THS2
T(PT) G(PF) N(NPT)
-
L
L Standard
15 mm
B
13 mm
C
(C)
14.4 mm
DD
d
3.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models