Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-AWSSR,SH-AWSSR,SL-AWSUS,SH-AWSUS,SHD-AWSUS, SL-AWSAN, SH-AWSAN, SL-AWSAA, SH-AWSAA, SL-AWSAAB, SH-AWSAAB - (Precision Cleaning) Flat Spacers - Configurable Dimensions
Bill of material
SL-AWSSR-B-D5-V3-T1
PN
Part Number
SL-AWSSR-B-D5-V3-T1
TYPE
Type
SL-AWSSR
TP
Type Selection
SL-AWSSR,SH-AWSSR,SL-AWSUS,SH-AWSUS,SHD-AWSUS, SL-AWSAN, SH-AWSAN, SL-AWSAA, SH-AWSAA, SL-AWSAAB, SH-AWSAAB
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
TTS
T Tolerance Selection
D
D 0.5mm Increment; D20 or more / 1mm Increment
mm
ALT7
I.D. Dimension
V
V 0.5mm Increment(0.1mm Increment for WVE)
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
-0.1/-0.3 mm
ALT8
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT9
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models