Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-BLUES,SH-BLUES,SHD-BLUES - (Precision Cleaning) Convex Sheet Metal Mounts - 4 Holes
Bill of material
SL-BLUES-SUD-A30-B20-T1.5-H10-V15-S0-W0-N0-D3
PN
Part Number
SL-BLUES-SUD-A30-B20-T1.5-H10-V15-S0-W0-N0-D3
TYPE
Type
SL-BLUES
TP
Type Selection
SL-BLUES,SH-BLUES,SHD-BLUES
MS
Material Symbol
CM
Cleaning Method
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS
Hole Specification
ND
Nominal Diameter
NDD
Through Hole Diameter (d)
0.0 mm
LSE
L Specification
L
L 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change (4 Corners)
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models