Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
公司
Misumi
描述
SL-BMTAC, SH-BMTAC, SHD-BMTAC, SL-G-BMTAC, SH-G-BMTAC, SHD-G-BMTAC - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMTAC_Series - 25 Square
明细表
SL-BMTAC3-Q1-R1-S1-G1-K1
PN
型号
STS
Screw Type Selection
CM
Cleaning Method
MH
安装孔选择
NO
No.
Q
Q (Rc (PT)/ M (粗牙螺纹)) 选择
R
R (Rc (PT)/ M (粗牙螺纹)) 选择
S
S (Rc (PT)/ M (粗牙螺纹)) 选择
G
G (Rc (PT)/ M (粗牙螺纹)) 选择
K
K (Rc (PT)/ M (粗牙螺纹)) 选择
P
P螺距
15 mm
N
N 等分数
PT
螺丝总数
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
DD
d (安装孔)
5.5 mm
M
M (安装孔)
M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型