Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
公司
Misumi
描述
SL-BMZAFCP, SH-BMZAFCP, SHD-BMZAFCP, SL-BMZAFCAP, SH-BMZAFCAP, SL-G-BMZAFCP, SH-G-BMZAFCP, SHD-G-BMZAFCP, SL-G-BMZAFCAP, SH-G-BMZAFCAP - Precision Cleaning Manifold Blocks - Pneumatic (20 Square) -Horizontal Non-Through Hole- Pitch Configurable
明细表
SL-BMZAFCP3-Q1-G1-P15
PN
型号
ST
表面处理
CM
Cleaning Method
STS
Screw Type Selection
NO
回路数
Q
Q (Rc (PT)/ M (粗牙螺纹)) 选择
G
G (Rc (PT))选择
P
P 螺距指定单位1mm
mm
Enter value for P
P 螺距指定单位1mm
mm
cm
inch
ft
N
N 等分数
PT
螺丝总数
L
mm
A
20 mm
B
20 mm
E
20 mm
F
13 mm
X
5.0 mm
Y
4 mm
DD
d (安装孔)
5.5 mm
ALT
G孔反向
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型