Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAC, SH-BTLAC, SHD-BTLAC, SL-BTLACA, SH-BTLACA, SL-G-BTLAC, SH-G-BTLAC, SHD-G-BTLAC, SL-G-BTLACA, SH-G-BTLACA - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 20 Square
Bill of material
SL-BTLAC4-Q1-R1
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ M (Coarse)) Selection
R
R (Rc (PT)/ M (Coarse)) Selection
P
P Pitch
15 mm
N
N No. of Pitches
PT
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
10 mm
X
5 mm
Y
4 mm
DD
d (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models