Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-C-SHHPSKN, SH-C-SHHPSKN - Precision Cleaning Economy Stainless Butt Hinges Round Hole Type
Bill of material
SL-C-SHHPSKN5-2
PN
Part No.
CO
Cleaning Options
NO
No.
NOH
No. of Hole on One Side
ALKG
Allowable Load
9 kg
ALN
Allowable Load
88 N
MASS
Mass
43 g
L
41 mm
W
36 mm
K
8.0 mm
P
25 mm
J
7.5 mm
S
21 mm
ND
N Drill
5.5 mm
NC
N Countersink
10.6 mm
T
2.0 mm
E
4.6 mm
R
4.6 mm
CR
7.5 mm
D
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models