Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-CASU, SH-CASU, SHD-CASU, SL-CASA, SH-CASA, SHD-CASA - Precision Cleaning Angled Channels - C-Shaped Channels
Bill of material
SL-CASA2.5-2020-30
PN
Part No.
MAT
Material
CM
Cleaning Method
TT
t
mm
AB
A-B
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TTTOL
t Tolerance
mm
A
mm
ATOL
A Tolerance
mm
B
mm
BTOL
B Tolerance
mm
RR1
r1
mm
RR2
r2
mm
ALT1
Hole Machining
NC
Aplicable Bolt Size
N
0.0 mm
J
J 1mm Increment
mm
P
P 1mm Increment
mm
K
Number of Holes
X
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models