Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FASBS, SH-FASBS, SHD-FASBS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable
Bill of material
SL-FASBS-SUD-T1-A20-B15-L10-H4.8-N3-V0-S4.8-NA3-K0
PN
Part Number
SL-FASBS-SUD-T1-A20-B15-L10-H4.8-N3-V0-S4.8-NA3-K0
TYPE
Type
SL-FASBS
TS
Type Selection
SL-FASBS, SH-FASBS, SHD-FASBS
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
DA
DA 0.5mm Increment
mm
ALT1
Slotted Bottom Hole Angle Change
YSE
Y Specification
Y
Y 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
NA (Bolt Hole)
ND2
Nominal Diameter 2
K
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models