Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-FSCMSG,SH-FSCMSG,SHD-FSCMSG - (Precision Cleaning) Fulcrum Pins - Low Head, Stepped - Configurable
Bill of material
SL-FSCMSG12-10-3-8
PN
Part No.
TYPE
Type
SL-FSCMSG
MAT
Material
SUS304
CM
Cleaning Method
D
Dg6
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
ALT1
H Dimension Tolerance
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
A
mm
B
mm
C
mm
E
mm
MP
MxP (Coarse Thread)
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models