Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-FSLATA, SL-FSLATD - Precision Cleaning Locating Pins for Fixtures - Precision Grade, Configurable - Shouldered - Set Screw - No Surface Treatment
Bill of material
SL-FSLATA10-P5.0-B3.0-L8-T2.0
PN
Part Number
SHP
Shape
CO
Cleaning Options
Degreasing
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
LL1
l1
mm
H
mm
DD
d
mm
ASS
Applicable Set Screw
R
mm
W
0.0 mm
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Wrench Flats
SC
SC 1mm Increment
mm
ALT5
Tip Angle Change
RC
deg
ALT6
Upper Relief Radius Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models