Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FSSBS, SH-FSSBS, SHD-FSSBS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Slotted Hole
Bill of material
SL-FSSBS-SUD-T2.0-A20-B15-L15-H6-N3-V0-S8-NA3
PN
Part Number
SL-FSSBS-SUD-T2.0-A20-B15-L15-H6-N3-V0-S8-NA3
TYPE
Type
SL-FSSBS
TS
Type Selection
SL-FSSBS, SH-FSSBS, SHD-FSSBS
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
NA (Bolt Hole)
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models