Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-FSWSWF, SH-FSWSWF, SHD-FSWSWF,SL-FSWAWF, SH-FSWAWF, SHD-FSWAWF - Precision Cleaning Flat Stoppers - Hole Selection - 2 Holes
Bill of material
SL-FSWSWF15-10-35-X10-M4
PN
Part Number
CM
Cleaning Method
mm
MAT
Material
HS
Hole Selection
A
mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 1 mm Increment
mm
Enter value for X
X 1 mm Increment
mm
cm
inch
ft
HT
Hole Type
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models