Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FWZAS, SH-FWZAS, SHD-FWZAS, SL-FWZASR, SH-FWZASR, SL-FWZASUS, SH-FWZASUS, SHD-FWZASUS, SL-FWZAN, SH-FWZAN, SL-FWZAA, SH-FWZAA, SL-FWZAAB, SH-FWZAAB - (Precision Cleaning) Washers Counterbore Holes Type Dimension Configurable - Standard Type
Bill of material
SL-FWZAS-D10-V5.0-P3.0-H1.0-T3.0
PN
Part No.
SL-FWZAS-D10-V5.0-P3.0-H1.0-T3.0
TYPE0
Type
SL-FWZAS
TP
Type Selection
SL-FWZAS, SH-FWZAS, SHD-FWZAS, SL-FWZASR, SH-FWZASR, SL-FWZASUS, SH-FWZASUS, SHD-FWZASUS, SL-FWZAN, SH-FWZAN, SL-FWZAA, SH-FWZAA, SL-FWZAAB, SH-FWZAAB
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
D 1mm Increment (0.5mm Increment for 20mm or less)
mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
P
P 0.5mm Increment
mm
H
H 0.5mm Increment
mm
Enter value for H
H 0.5mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
ALT1
T Thickness Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models