Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
SL-GEAHBS0.5,SH-GEAHBS0.5,SHD-GEAHBS0.5,SH-GEABS0.5,SHD-GEABS0.5 - (Precision Cleaning) Spur Gears - Pressure Angle 20 Degrees, Module 0.5
Bill of material
SL-GEAHBS0.5-15-8-K-3
PN
Part Number
SL-GEAHBS0.5-15-8-K-3
TYPE
Type
SL-GEAHBS
SHS
Shaft Hole Specifications
MAT
Material
SUS304
CM
Cleaning Method
MOD
Module
0.5
NT
No. of Teeth
B
mm
TS
Gear Shape
P
P Shaft Bore Dia.Selection (1mm Increment)
mm
DD
d Reference Dia.
7.5 mm
D
D Tip Dia.
8.5 mm
G
G Root Dia.
6.25 mm
H
9.0 mm
L
18 mm
LL1
l1
10 mm
LL2
l2
3.0 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT3
Tapped Hole Dimension
ALT4
Boss Cut
BS
BS 0.5mm Increment
mm
ALT2
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели