Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-GPA__GT15040, SH-GPA__GT15040 - Precision Cleaning High Torque Timing Pulleys 1.5GT Type
Bill of material
SL-GPA20GT15040-A-H3
PN
Part Number
CM
Cleaning Method
NT
Number of Teeth
TNW
Type Nominal Width
GT15040
PS
Pulley Shape
SBS
Shaft Bore Specifications
DD
Shaft Hole Spec. d (1mm Increment)
mm
Enter value for DD
Shaft Hole Spec. d (1mm Increment)
mm
cm
inch
ft
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT5
Boss Cut
BC
BC 0.5mm Increment
mm
ALT6
Flange not Swaged
ALT7
Flange Swaged on One Side
ALT8
Flange Cut
FC
FC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models