Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HFJCB, SH-HFJCB, SHD-HFJCB - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Double Side Slotted Hole and Large Single Side Hole
Bill of material
SL-HFJCB-SU-A25-B10-T3-X0-W0-N0-K0-L2.3-D3
PN
Part Number
SL-HFJCB-SU-A25-B10-T3-X0-W0-N0-K0-L2.3-D3
TYPE
Type
SL-HFJCB
TS
Type Selection
SL-HFJCB, SH-HFJCB, SHD-HFJCB
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm IncrementT Selection
mm
Enter value for T
T 0.1mm IncrementT Selection
mm
cm
inch
ft
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models