Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HFMDA, SH-HFMDA, SHD-HFMDA - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Double Side 4-Holes
Bill of material
SL-HFMDA-SU-A25-B10-T3-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
PN
Part Number
SL-HFMDA-SU-A25-B10-T3-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
TYPE
Type
SL-HFMDA
TS
Type Selection
SL-HFMDA, SH-HFMDA, SHD-HFMDA
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models