Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HFNQA, SH-HFNQA, SHD-HFNQA - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Slotted Side Hole and Side Hole
Bill of material
SL-HFNQA-SU-A25-B10-T3-N3-K0-L0-MA0
PN
Part Number
SL-HFNQA-SU-A25-B10-T3-N3-K0-L0-MA0
TYPE
Type
SL-HFNQA
TS
Type Selection
SL-HFNQA, SH-HFNQA, SHD-HFNQA
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT3
Slotted Hole Angle Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models