Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRMDB, SH-HRMDB, SHD-HRMDB,SL-HUMDB, SH-HUMDB, SHD-HUMDB - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Holes and Center 4-Hole
Bill of material
SL-HRMDB-SU-A25-B15-T6-V0-W0-N3-F0-G8.1-MA3
PN
Part Number
SL-HRMDB-SU-A25-B15-T6-V0-W0-N3-F0-G8.1-MA3
TYPE
Type
SL-HRMDB
TP
Type Selection
SL-HRMDB, SH-HRMDB, SHD-HRMDB,SL-HUMDB, SH-HUMDB, SHD-HUMDB
TS
Type Selection
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
LSE
L Specification
L
L 0.1mm Increment
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models