Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRNQA, SH-HRNQA, SHD-HRNQA,SL-HUNQA, SH-HUNQA, SHD-HUNQA - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Slotted Side Hole and Side Hole
Bill of material
SL-HRNQA-SU-A25-B15-T6-N3-K0-L0-MA0
PN
Part Number
SL-HRNQA-SU-A25-B15-T6-N3-K0-L0-MA0
TYPE
Type
SL-HRNQA
TP
Type Selection
SL-HRNQA, SH-HRNQA, SHD-HRNQA,SL-HUNQA, SH-HUNQA, SHD-HUNQA
TS
Type Selection
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT3
Slotted Hole Angle Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models