Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRNRA, SH-HRNRA, SHD-HRNRA,SL-HUNRA, SH-HUNRA, SHD-HUNRA - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Single Slotted Side Holes
Bill of material
SL-HRNRA-SU-A25-B15-T6-N3-K0-L0-NA0-J0
PN
Part Number
SL-HRNRA-SU-A25-B15-T6-N3-K0-L0-NA0-J0
TYPE
Type
SL-HRNRA
TP
Type Selection
SL-HRNRA, SH-HRNRA, SHD-HRNRA,SL-HUNRA, SH-HUNRA, SHD-HUNRA
TS
Type Selection
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
ALT2
Slotted Hole Angle Change
K
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
NA (Bolt Hole)
ND2
Nominal Diameter 2
J
J 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models