Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-JTKAS, SH-JTKAS, SHD-JTKAS - Precision Cleaning Sheet Metal Mounting Plates/Brackets - Configurable - JTKAS
Bill of material
SL-JTKAS-SUD-A15-B15-T1-X0-Y0-G0-N0-L0-V0-S0-NA0
PN
Part Number
CO
Cleaning Options
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS1
Hole Specification1
ND1
Nominal Diameter1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models