Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJBHSCDS, SH-KJBHSCDS, SHD-KJBHSCDS - Precision Cleaning Bushings for Inspection Jigs - Oval D-Cut - PH7 WH7
Bill of material
SL-KJBHSCDS12-P4.00-W3.00-L5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
R
2.0 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Chamfering
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models