Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBHSTKDS, SH-KJBHSTKDS, SHD-KJBHSTKDS, SL-KJBSTKDS, SH-KJBSTKDS, SHD-KJBSTKDS - Precision Cleaning Bushings for Inspection Jigs - D-Shaped Hole - Shouldered
Bill of material
SL-KJBSTKDS12-P3.00-F0.5-L7-T2
PN
Part Number
CO
Cleaning Options
TYS
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
H
mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT4
Shoulder Thickness Tolerance
ALT5
L Dimension Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models