Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJBSTCS, SH-KJBSTCS, SHD-KJBSTCS - Precision Cleaning Bushings for Inspection Jigs Oval Shouldered (Dowel Pin) (P+0.03/+0.01 W+0.03/+0.01)
Bill of material
SL-KJBSTCS12-P4.00-W3.00-L10-T2
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
R
mm
TS
T Selection
mm
H
mm
ALT1
Groove to Accumulate Adhesieves
ALT2
Groove for Retaining
ALT3
Chamfering
ALT4
Flange Thickness Tolerance
ALT5
L Dimension Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models