Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPGDKMS, SH-KJPGDKMS, SHD-KJPGDKMS - Precision Cleaning Slot Pins for Inspection Jigs - Stepped Diamond Straight - Round Tip - Sg6
Bill of material
SL-KJPGDKMS12-P6-S3-L5-B5
PN
Part Number
CO
Cleaning Options
D
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
W
(W)
mm
M
MM
m
2 mm
ALT1
Chain
ALT4
P Dimension Tolerance
ALT5
No Relief Groove
ALT6
Handle Length
ZC
mm
ALT3
Engraving of P Dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models